IESNA:LM-63-2002
[TEST]P950847
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-935-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12030
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1665.8 1882.1 2097.5 2279.9 2419.1 2503.6 2565.8 2630.4 2691.8 2762.2
2848.4 2941.2 3056.4 3182.4 3339.8 3564.4 3874.4 4293.7 4847.3 5555.9
6473.3 7573 8592.4 9184.1 9071.4 8202.9 6593.5 4783.5 3069.7 2182.1
1505.8 943.9 525.4 114.4 0 0 0
1665.8 1849.8 2045.3 2204.5 2323 2400.9 2454.7 2513.6 2575.7 2639.5
2719.9 2816.1 2927.9 3052.3 3201.4 3397 3659.7 4007 4451.2 5068.6
5873.3 6645.7 7024.4 6894.3 6437.7 5671.9 4465.3 3021.6 1631.8 963.8
531.2 237.8 92 11.6 0 0 0
1665.8 1830.7 1982.3 2093.4 2177.1 2227.7 2263.3 2309.7 2350.3 2389.3
2444 2516.9 2603.1 2686 2774.6 2883.2 3010.8 3164.1 3352.3 3540.4
3597.6 3408.6 2930.4 2369.4 1744.5 1210.8 855.3 617.4 433.4 311.6
210.5 126 70.4 31.5 5.8 0 0
1665.8 1783.5 1896.2 1979 2027.1 2052 2069.4 2076.8 2071.9 2052.8
2024.6 2009.7 1993.1 1953.3 1866.3 1742 1612.7 1489.2 1383.2 1311.1
1274.6 1241.5 1195.9 1118.8 1060 1014.4 873.5 707.7 467.4 327.4
233.7 162.4 107.7 46.4 6.6 0 0
1665.8 1736.2 1817.4 1878.8 1911.9 1920.2 1901.1 1849.8 1766.9 1659.1
1543.1 1449.5 1388.1 1350.8 1321 1277.1 1214.1 1153.6 1106.4 1081.5
1081.5 1088.1 1089.8 1083.2 1034.3 926.5 812.2 735.9 619.9 498.1
361.3 237 129.3 50.6 3.3 0 0
1665.8 1698.1 1737 1781.8 1814.1 1810.8 1766.9 1681.5 1577.9 1481
1400.6 1343.4 1310.2 1285.4 1256.4 1211.6 1148.6 1072.4 997.8 939
907.5 911.6 937.3 954.7 948.1 919.1 856.1 754.2 640.6 533.7
433.4 340.6 247.8 144.2 62.2 0 0
1665.8 1646.7 1659.1 1690.6 1725.4 1742 1716.3 1660 1597 1540.6
1483.4 1418.8 1351.7 1286.2 1222.4 1155.3 1081.5 1003.6 929.8 869.3
815.5 769.9 730.9 706.1 698.6 696.1 682.9 653 601.7 529.6
408.6 280.1 155 82 29.8 0 0
1665.8 1612.7 1582.1 1588.7 1639.3 1703.9 1754.4 1758.6 1723 1666.6
1601.1 1523.2 1432.9 1337.6 1247.3 1161.1 1079 999.5 928.2 872.7
832.1 805.5 784 757.5 716.9 653 586.7 538.7 495.6 447.5
384.5 297.5 191.4 111.1 36.5 0 0
1665.8 1572.1 1500.9 1490.1 1539.8 1664.9 1799.2 1862.2 1843.1 1771.8
1686.5 1599.5 1507.5 1405.5 1303.6 1204.2 1110.5 1024.3 948.9 890.9
847 816.3 803.9 795.6 777.4 737.6 689.5 634.8 579.3 514.6
435.9 339.8 250.3 157.5 51.4 0 0
1665.8 1533.2 1426.3 1373.2 1398.9 1524.9 1709.7 1858 1893.7 1831.5
1727.9 1628.5 1536.5 1440.4 1345 1249.7 1155.3 1063.3 982.9 921.6
870.2 836.2 811.3 800.6 784.8 755.8 714.4 668 617.4 561.1
483.2 383.7 281.8 155 48.1 1.7 0
1665.8 1498.4 1380.7 1311.1 1321 1433.7 1604.4 1753.6 1837.3 1814.1
1727.1 1628.5 1536.5 1445.3 1355.8 1266.3 1173.5 1082.3 1002.8 935.6
878.5 839.5 810.5 793.1 774.9 741.7 692.8 639.8 586.7 524.6
447.5 346.4 251.9 134.3 36.5 0 0
1665.8 1491.7 1351.7 1254.7 1236.5 1311.1 1444.5 1597 1698.1 1708
1654.2 1570.5 1487.6 1410.5 1334.3 1252.2 1166 1079 998.6 929.8
871 828.7 792.3 759.1 719.3 660.5 578.5 483.2 393.7 319.9
247 164.9 100.3 50.6 4.1 0 0
1665.8 1451.1 1278.7 1142.8 1075.7 1079 1121.3 1178.5 1224.1 1248.1
1248.1 1218.2 1180.1 1139.5 1094.8 1047.5 1001.1 950.6 890.1 827.9
768.2 700.3 629.8 568.5 506.4 422.7 339.8 279.3 231.2 184
135.1 83.7 39 10.8 0 0 0
1665.8 1421.3 1223.2 1058.3 956.4 912.4 898.4 896.7 891.7 884.3
868.5 838.7 803.1 760.8 711.1 670.5 630.7 600 580.1 571.8
561.1 537.9 500.6 453.3 397 338.1 283.4 235.4 189.8 148.3
106.1 59.7 25.7 4.1 0 0 0
1665.8 1406.4 1185.9 1006.1 887.6 828.7 798.1 771.6 741.7 708.6
678.7 654.7 627.4 605 578.5 551.9 523.8 487.3 446.7 412.7
377.9 346.4 319.1 297.5 273.5 243.6 210.5 177.4 141.7 108.6
73.8 46.4 22.4 0.8 0 0 0
1665.8 1393.9 1163.6 978.7 854.4 788.1 747.5 708.6 671.3 634
598.4 567.7 538.7 509.7 483.2 457.5 430.1 401.9 375.4 347.2
320.7 297.5 276.8 254.4 227.9 204.7 178.2 148.3 114.4 84.5
61.3 36.5 12.4 0 0 0 0
1665.8 1405.5 1171 982.9 848.6 770.7 718.5 678.7 644.8 611.6
578.5 547 514.6 485.6 459.1 432.6 405.3 375.4 345.6 314.9
288.4 266 247 230.4 213.8 195.6 170.7 143.4 119.3 98.6
76.2 52.2 19.1 0 0 0 0
1665.8 1412.2 1179.3 988.7 845.3 750.8 695.3 659.7 628.2 595
563.5 532.1 503.9 477.4 452.5 426 399.5 369.6 339.8 309.9
283.4 264.4 248.6 235.4 219.6 198.1 169.1 145 126.8 107.7
84.5 56.4 22.4 6.6 0 0 0
1665.8 1412.2 1188.4 996.1 842.8 735.1 676.3 642.3 610.8 579.3
544.5 514.6 489 460.8 433.4 406.1 377.9 349.7 321.6 295
273.5 259.4 246.1 232 210.5 180.7 144.2 126.8 108.6 88.7
64.6 34 14.1 3.3 0 0 0
1665.8 1440.4 1224.1 1031 863.5 738.4 672.1 636.5 605 578.5
547.8 518.8 490.6 463.3 435.1 407.7 379.6 352.2 326.5 303.3
284.3 269.3 254.4 236.2 209.7 167.4 126 108.6 91.2 72.1
51.4 29.8 15.7 6.6 1.7 0 0
1665.8 1456.9 1248.1 1055 881.8 750 676.3 637.3 606.6 578.5
549.5 521.3 493.9 466.6 440.1 413.5 386.2 359.7 334.8 312.4
293.4 277.6 261.1 240.3 211.3 167.4 124.3 106.9 88.7 70.4
48.9 29 16.6 8.3 4.1 0 0
1665.8 1463.6 1263.8 1075.7 898.4 770.7 679.6 641.4 607.5 583.4
556.1 528.7 502.2 475.7 450 425.1 398.6 372.1 347.2 322.4
302.5 285.9 268.5 249.5 213.8 169.9 131.8 115.2 96.1 77.1
54.7 33.1 19.9 12.4 7.5 3.3 0
1665.8 1510 1335.9 1156.1 977.9 821.3 711.1 649.7 616.6 590.1
566 541.2 516.3 491.4 465.8 440.1 414.4 387.9 363.8 340.6
319.9 300.8 281.8 260.2 233.7 199.7 157.5 134.3 114.4 94.5
72.1 45.6 28.2 18.2 13.3 6.6 0
1665.8 1544.8 1401.4 1241.5 1070.7 908.3 772.4 670.5 619.9 590.1
566 542 518 493.1 468.2 441.7 413.5 387.9 363 339.8
320.7 300.8 280.1 256.9 231.2 203 170.7 143.4 123.5 103.6
82.9 59.7 30.7 18.2 11.6 5.8 0
1665.8 1577.9 1477.6 1350.8 1209.1 1053.3 900.8 754.2 643.1 595.9
567.7 542 518 493.1 466.6 440.9 413.5 386.2 359.7 331.5
305 280.1 256.9 235.4 217.1 195.6 169.1 140.9 114.4 93.6
75.4 56.4 31.5 14.1 7.5 2.5 0
1665.8 1631 1582.9 1509.1 1389.8 1253.1 1116.3 977.1 796.4 651.4
582.6 550.3 523.8 498.1 473.2 447.5 421 394.5 367.1 338.1
310.8 283.4 258.6 235.4 213 189.8 164.9 140.9 114.4 87
67.1 47.2 29.8 15.7 7.5 3.3 0
1665.8 1685.7 1695.6 1685.7 1628.5 1539 1432.9 1315.2 1164.4 969.6
768.2 619.1 547.8 515.5 491.4 468.2 443.4 421.8 401.1 376.2
351.4 320.7 290.1 261.9 239.5 218 239.5 251.1 189.8 151.7
100.3 73.8 42.3 20.7 9.9 5 0
1665.8 1739.5 1811.6 1870.5 1893.7 1875.4 1816.6 1739.5 1667.4 1581.2
1449.5 1270.5 1060.8 847 673.8 581.8 555.3 535.4 500.6 469.1
445 423.5 392.8 370.4 390.3 405.3 341.4 259.4 157.5 117.7
87.8 63.8 43.1 24.9 12.4 4.1 0
1665.8 1794.2 1929.3 2055.3 2148.9 2202.8 2206.1 2175.4 2146.4 2137.3
2131.5 2106.7 2057.8 1996.4 1918.5 1828.2 1714.7 1606.1 1568 1710.5
2019.6 2313.8 2357.8 2043.7 1442 854.4 504.7 317.4 219.6 160.8
121.8 87.8 59.7 34 13.3 3.3 0
1665.8 1847.3 2037 2225.2 2382.6 2483.7 2531.8 2548.4 2565 2594
2638.7 2696.7 2766.3 2830.2 2894 2942 3018.3 3155 3410.3 3828
4370 4957.5 5531 5971.9 6023.3 5609.8 4815.8 3762.5 2627.1 1641.7
953.9 567.7 323.2 121.8 37.3 1.7 0
1665.8 1866.3 2085.9 2303.9 2484.6 2603.9 2663.6 2689.3 2713.3 2746.4
2792 2846.7 2918 2990.1 3068 3174.1 3326.6 3548.7 3876.9 4331.8
4936 5733.2 6820.5 8169.7 9039.9 8829.4 8183.8 7295.4 6336.6 5426.6
4495.9 3469.1 2374.3 1395.6 566 142.5 0
1665.8 1880.4 2119.1 2367.7 2565 2694.2 2758.1 2777.1 2787.1 2792
2804.5 2821 2842.6 2851.7 2880.7 2945.3 3058.9 3239.5 3532.1 3962.2
4541.5 5349.5 6565.3 8352.1 10728.1 11483.9 10873.9 10150.4 9349.9 8516.1
7286.3 5693.5 3968 2415.8 953.9 305 0
1665.8 1911.9 2193.7 2481.3 2719.1 2863.3 2904.7 2879 2817.7 2729
2631.3 2537.6 2444.8 2358.6 2316.3 2366.9 2587.3 2978.5 3451.7 3895.1
4315.3 4805 5474.7 6440.1 8289.1 10503.5 10051.8 8978.6 8274.2 7791.8
7104.8 6111.1 4774.4 3323.3 1299.5 213.8 0
1665.8 1928.5 2270.8 2584 2834.3 2956.1 2953.6 2848.4 2681.8 2506.1
2339.5 2200.3 2092.6 2029.6 2091.7 2400.9 2927.1 3570.2 4249 4964.2
5746.5 6491.5 7202.6 8027.2 9246.3 10802.6 11105.1 10302.9 9402.9 8480.5
7384.9 5913.9 4171.9 2019.6 790.6 88.7 0
1665.8 1954.2 2287.3 2617.2 2872.4 2995.1 2942.9 2757.2 2522.7 2334.6
2167.2 2033.7 1938.4 1916.9 2096.7 2573.2 3281 4170.2 5266.7 6599.3
8060.3 9562.8 11064.5 12414.5 13948.5 15359.1 15716.3 15070.7 13840 12198.2
10039.4 7066.7 4586.3 2535.9 1223.2 141.7 0
1665.8 1955.8 2291.5 2617.2 2864.1 2973.5 2920.5 2739.8 2506.9 2298.1
2130.7 1999.8 1913.6 1926 2176.3 2738.2 3548.7 4611.1 5961.1 7497.6
9063.9 10597.1 12139.4 13728.9 15526.5 16833.4 16907.2 15876.2 14079.5 11702.7
9218.1 6847.1 4474.4 2603.1 1031.8 130.1 0
1665.8 1955.8 2283.2 2597.3 2823.5 2927.1 2914.7 2797.8 2618 2420.8
2245.1 2114.1 2023.8 2016.3 2213.6 2707.5 3431.8 4297.9 5309.7 6431.9
7553.1 8679.4 9761.7 10849.1 12339.1 13799.4 14189.7 13462.9 12227.2 10618.7
8822.8 6838.8 5150.6 3067.2 1164.4 102.8 0
1665.8 1933.5 2238.4 2524.3 2731.5 2837.6 2871.6 2852.5 2773.8 2655.3
2523.5 2396.7 2287.3 2228.5 2283.2 2550.9 3037.3 3664.7 4333.5 4953.4
5551.7 6077.2 6572.7 7265.6 8583.3 9906.8 9736.1 8612.3 7574.7 6657.3
5512 4142 2778.8 1351.7 379.6 46.4 0
1665.8 1932.6 2205.3 2456.4 2637.9 2739 2797 2834.3 2853.4 2859.2
2849.2 2821 2786.2 2748.1 2742.3 2809.4 3015 3374.6 3878.5 4452
5109.2 5924.7 7002 8401 9871.1 10147.9 8608.1 6652.3 4892.9 3562.8
2796.2 2042.8 1481.8 871.8 242.8 9.9 0
1665.8 1887 2116.6 2327.9 2482.1 2574.9 2643.7 2703.4 2758.9 2829.3
2905.6 2981.8 3078.8 3171.6 3297.6 3485.7 3756.7 4143.7 4729.6 5528.5
6504.8 7637.7 8983.6 10488.6 11028.1 10233.3 8354.5 6269.4 4234 3053.9
2209.4 1474.3 887.6 204.7 5 0 0
1665.8 1882.1 2097.5 2279.9 2419.1 2503.6 2565.8 2630.4 2691.8 2762.2
2848.4 2941.2 3056.4 3182.4 3339.8 3564.4 3874.4 4293.7 4847.3 5555.9
6473.3 7573 8592.4 9184.1 9071.4 8202.9 6593.5 4783.5 3069.7 2182.1
1505.8 943.9 525.4 114.4 0 0 0
